(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord - Hot Plate Cord

AC Cord - Hot Plate Cord
  • Volume Discount

[Features]
Electric pot cord that disconnects even if the ELPA catches. The use of a magnetic plug makes it simple to connect the hot plate or grill pan (main unit) to the cord. Rated 15 A -125 V.

Part Number

Configured Part Number is shown.

WP-M15B(BK)

Part Number
WP-M15B(BK)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Plug shape A-2 Cable length(m) 3 Plug angle (draw direction at front position) Straight
Color Black Rated current(A) 15 Rated voltage(V) 125
Terminal shape Magnet plug (pitch 27mm) AC cord Straight Number of cores 2

Please check the type/dimensions/specifications of the part WP-M15B(BK) in the AC Cord - Hot Plate Cord series.

Additional Products in this Category

Tech Support