(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord One-End 2P with Round Terminal

AC Cord One-End 2P with Round Terminal
  • Volume Discount

[Features]
ELPA2P Plug AC Cord Rating: 125 V 12 A. Total length: 2 m. 1.25 mm22 (0.18 mm × 50 core) White with Round Terminal (Internal Diameter 3.5⌀Outer Diameter 7⌀).

Part Number

Configured Part Number is shown.

PCK-20H

Part Number
PCK-20H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Plug shape A-2 Cable length(m) 2 Plug angle (draw direction at front position) Straight
Color White Rated current(A) 12 Rated voltage(V) 125
Cable type Hollow cord Terminal shape Circular Terminal (Inner Diameter: Φ3.5, Outer Diameter Φ7) AC cord Straight
Number of cores 2

Please check the type/dimensions/specifications of the part PCK-20H in the AC Cord One-End 2P with Round Terminal series.

Additional Products in this Category

Tech Support