(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CB01 Waterproof Connector Plug Housing【10 Pieces Per Package】

CB01 Waterproof Connector Plug Housing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Sumiko Tec. Demonstrates great waterproof properties with built-in packing.

  • IP64
  • Relay
  • For Signal
  • Outdoor Wiring
  • Caulking
  • Lever Lock

● Dedicated housing for male (pin) contacts.
Used for binding to the socket housing.  


Rated Voltage: 250V
Rated Current: 3A
Waterproof Performance: IP × 4


· Quantity: 10 pcs. / pack. Please note.
· Products can be identified due to the difference in compatible wire insulation outer diameter even for the same number of cores.
· Color is the color of the packaging.

Specifications

CB01 Waterproof Connector Plug Housing:Related Image

1 Pack Unit 10-piece Pack
Model NumberNumber of CoresSuitable Electric Wire Insulation Outer Diameter (mm)Weight
(g)
CB01A5-02N0-012Ø1.0 ~ 1.3
Yellow
1.2
CB01A5-03N0-0131.4
CB01A5-05N0-0152.1
CB01A5-02N0-022Ø1.3 ~ 1.7
Orange
1.2
CB01A5-03N0-0231.4
CB01A5-05N0-0252.1

More Information

CB01 Waterproof Connector Plug Housing:Related Image
Part Number
CB01A5-02N0-01
CB01A5-02N0-02
CB01A5-03N0-01
CB01A5-05N0-01
CB01A5-05N0-02
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of cores Cover Color Suitable Electric Wire Insulation Outer Diameter
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2Yellowφ1.0 ~ 1.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2Orangeφ1.3 ~ 1.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3Yellowφ1.0 ~ 1.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5Yellowφ1.0 ~ 1.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5Orangeφ1.3 ~ 1.7

Loading...

  1. 1

Features

● A highly waterproof nylon connector (JIS C0920 protection degree 4 IP64 or equivalent).
● A connector suitable for wiring outdoors, places with high humidity, wet areas, etc.
● Thanks to the installation of a lock mechanism after coupling, there is no worry of disconnection due to vibration.
● Features a housing with 2 types of waterproof packing (orange, yellow), corresponding to a wide range of wire diameters.
● CB01 Dedicated Crimping Tool

Specifications

Item Content
Rated Voltage 250 V
Rated Current 3 A
Peak Voltage 1,000 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more / 500 VDC
Contact Resistance 15 mΩ or less
Applicable Electric Wire Range AWG28~20 (0.08~0.5 mm3)
Suitable Electric Wire Insulation Outer Diameter 1.0 ~ 1.7 mm
Operating Temperature Range -40 ~ +105°C
Waterproofing Performance JIS C 0920, Protection Degree 4 (IP64 or equivalent)

Material

Item Material
Housing PBT (UL94V-0) White
Terminal Phosphor Bronze / Tin Plated
Waterproof Packing Silicone Rubber

About Coupling

Basic Information

Connector Series Initials A / B / C A/B/C CB01 Applicable pin/contact Male (Plug)
Application Cable-to-cable Allowable Current(A) 3 Allowable Voltage(V) 250
Wire connection method Crimping Connection direction Straight IP Rating Yes
Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.