(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These are dedicated contacts for PH connectors.
[Features]
•Mounting height 8.0 mm, thickness 4.5 mm.
•These are thin, low-profile 2.0 mm-pitch connectors for wire-to-PCB connections that were developed in response to needs for denser internal wiring.
•Compact design.
•Highly reliable contacts.
•Posts with box-shaped bases.
•Mount securely to boards.
•Surface mount (SMT) type.
Connector series initials | P Q R | P Q R | PH | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Allowable Current(A) | AC/DC2 | Allowable Voltage(V) | AC/DC100 | Wire connection method | Crimp |
IP Rating | None | Representative standards | UL / TUV / CSA | Specifications | Individual |
Applicable wire range(AWG) | #30 to 24 | Wire coating outer diameter(mm) | 0.9 to 1.5 | Material/surface treatment | Phosphor bronze/tin plating (reflow treatment) |
Please check the type/dimensions/specifications of the part BPH-002T-P0.5S in the Contacts - Connector, PH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy