(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3.50-mm Pitch Wire-to-Board Wafer Right-Angles (53259)

3.50-mm Pitch Wire-to-Board Wafer Right-Angles (53259)
  • Volume Discount

[Features]
· Molex wire-to-board connector.
•Right angle type (fits housing 51067).
· Number of leads: 2 to 15 leads.
•Phosphor bronze: 53259-17; Brass: 53259-29.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
53259-0329
53259-0429
53259-0529
53259-0629
53259-0729
53259-0829
53259-1129
53259-1229
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

4
10 Piece(s)Available

8 Days or more

5
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

10 Days or more

7
10 Piece(s)Available

6 Days or more

8
1 Piece(s)

86 Days or more

11
10 Piece(s)Available

6 Days or more

12

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Application For PCB
Allowable Current(A) 5.5 Allowable Voltage(V) 250 Representative standards UL / CSA
Pitch(mm) 3.50 Row number 1 Mating lock Present
Mating partner 51067, 50217 Other properties Flame retardant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.