(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPOX™ Housing(5195)

SPOX™ Housing(5195)
  • Volume Discount

The Molex Spox family of wire-to-circuit board connectors have a structure that works within a pitch range of 2.50 mm to 5.08 mm. (Mating housings: 5272/ 5273/ 5274/ 5096/ 53405/ 5271, compatible terminals: 5194/ 5225)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5195-02
5195-03
5195-04
5195-05
5195-06
5195-07
5195-08
5195-09
5195-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

6 Days or more

7
1 Piece(s)Available

6 Days or more

8
1 Piece(s)Available

6 Days or more

9
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 7 Allowable Voltage(V) 250
Connection direction Straight IP Rating None Representative standards UL / TUV / CSA
Pitch(mm) 3.96 Row number 1 Panel mount None
Material NYLON 66 Color Natural Notes UL94V-2
Conforming terminal 5194, 5225 Mating partner 5272, 5273, 5274, 5096, 53405, 5271

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.