(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector, I/O, 2.0mm Pitch (Part Numbers)

Contacts - Connector, I/O, 2.0mm Pitch
  • Volume Discount

A Molex 2.0 mm pitch connector terminal for external relay connection.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
500145-0129
50639-8128
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable housing Applicable size AWG Mating partner
1 Piece(s)Available

6 Days or more

50065524 to 2850639
1 Piece(s)Available

6 Days or more

5114522 to 2850014-5012

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 2
Allowable Voltage(V) 125 Wire connection method Crimp Terminal shape Individual
Applicable wire coating outer diameter(mm) 1.2

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.