(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Contacts - Connector Terminal, Compact

Contacts - Connector Terminal, Compact
  • Volume Discount

Molex models work with 7.0 A to 15.0 A currents and have a maximum pole number of 50. This product was developed mainly for industrial robots and FA-related applications. It is a terminal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
56116-8328
56117-8328
56118-8328
56119-8328
56120-8528
56121-8428
56121-8528
56193-4128
56194-9128
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Applicable housing Applicable size AWG Terminal shape Terminal length Applicable wire coating outer diameter
(mm)
1 Piece(s)Available

8 Days or more

Male (plug)51233, 5123424 to 28IndividualLong1.6
1 Piece(s)Available

6 Days or more

Male (plug)51233, 5123418 to 22IndividualLong2.2
1 Piece(s)Available

8 Days or more

Male (plug)51233, 5123424 to 28IndividualShort1.6
1 Piece(s)Available

8 Days or more

Male (plug)51233, 5123418 to 22IndividualShort2.2
1 Piece(s)Available

8 Days or more

Female (socket)51238, 5123924 to 28Individual-1.6
6,000 Piece(s)Available

8 Days or more

Female (socket)51238, 5123918 to 22Chain-2.2
1 Piece(s)Available

8 Days or more

Female (socket)51238, 5123918 to 22Individual-2.2
1 Piece(s)Available

8 Days or more

Male (plug)55890, 5589114 to 18Individual-3.8
1 Piece(s)Available

8 Days or more

Female (socket)51300, 5130114 to 18Individual-3.8

Loading...

  1. 1

Basic Information

Application Cable connection Wire connection method Crimp

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.