(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Accessory, Pin for YL Connector【4,000 Pieces Per Package】 (Part Numbers)

Contacts - Accessory, Pin for YL Connector
  • Volume Discount

The housing utilizes a lance method to prevent incomplete insertion of contact components

[Features]
•Utilizes the housing lance method for prevention of incomplete contact insertion.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BYM-01T-P0.5A
BYM-41T-P0.5A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable wire range
(AWG)
Wire coating outer diameter
(mm)

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

#26 to 201.3 to 2.5

4,000 Pieces Per Package

1 Pack(s)Available

6 Days or more

#20 to 162.0 to 3.4

Loading...

  1. 1

Basic Information

Connector series initials Y and Z Y and Z YL Applicable pin/contact Male (plug)
Allowable Current(A) AC/DC10 Allowable Voltage(V) AC/DC300 Wire connection method Crimp
IP Rating None Representative standards UL / TUV / CSA Specifications Individual
Material/surface treatment Phosphor bronze/tin plating (reflow treatment)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.