(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Resistant to vibrations, due to relaxed prevention mechanism. Cable range is wide and corresponds to wide wire diameters.
[Features]
Easy manual tightening without cutter knives and screwdrivers, making is safer to install.
· Time savings from a comparative study of inner diameters and wire diameters.
· Cable range is wide and corresponds to wide wire diameters.
· Environmentally friendly – no waste generated.
· No part of the metal protrudes after mounting reducing the chances of injury to fingers, etc.
· Superior sealing.
· Resistant to vibrations, thanks to the buffer prevention mechanism.
· Compatible with mounting screws, and may be used immediately.
Screw size | G 1 | Adaptive wire size(mm) | 9 to 22 | Color | Black |
---|---|---|---|---|---|
Mounting hole diameter(mm) | 33.5 to 34.5 | Main body material | 66 nylon (UL94 V-2) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy