(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated, Lock-Nut, Slim Cable gland (CRMPT Series)
Part Number
Configured Part Number is shown.
Model | Quantity / Pack | Mounting Hole Diameter | Applicable Cable Ground | A (Ø) | SW | Weight (g) / Piece |
CRMPT-LN-M4 | 10P (10-piece Pack) | Ø4 | CRMPT-M4-2025 | 7 | 6.5 | 1 |
CRMPT-LN-M6 | Ø6 | CRMPT-M6-2540 | 8.8 | 8 | ||
CRMPT-LN-M7 | Ø7 | CRMPT-M7-3550 | 10 | 9 | ||
CRMPT-LN-M8 | Ø8 | CRMPT-M8-4560 | 11 | 10 | ||
CRMPT-LN-M9 | Ø9 | CRMPT-M9-5570 | 12 | 11 | ||
CRMPT-LN-M10 | Ø10 | CRMPT-M10-6580 | 13 | 12 | ||
CRMPT-LN-M12 | Ø12 | CRMPT-M12-80100 | 16 | 15 | 2 |
Material | Brass (Nickel-plated) |
Operating Temperature Range | -25 ~ 100°C |
Part Number |
---|
CRMPT-LN-M4-10P |
CRMPT-LN-M6-10P |
CRMPT-LN-M7-10P |
CRMPT-LN-M8-10P |
CRMPT-LN-M9-10P |
CRMPT-LN-M10-10P |
Loading...
Type | Related Parts | Material (Main Body) | Brass (Nickel-plated) | Operating Temperature Range(°C) | -25 ~ 100 |
---|---|---|---|---|---|
Compatible Plate Thickness | 2 mm or less |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy