(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Seal Pin for Cable gland (multi-hole)
Part Number
Configured Part Number is shown.
Model Number | No. | Size (mm) | Compatible Cable Gland | ||
A | B | C | |||
CRMPH-P | 1323-100P | 3.0 | 2.3 | 15 | CRMPH-3M12-1626 CRMPH-4M12-1323 |
2031-100P | 4.0 | 3.0 | CRMPH-2M12-2031 | ||
2434-100P | 4.2 | 3.2 | CRMPH-3M20-2636 CRMPH-4M16-2434 | ||
3041-100P | 5.1 | 4.1 | CRMPH-2M16-3041 CRMPH-3M16-3042 CRMPH-4M20-3448 | ||
3552-100P | 6.0 | 5.0 | CRMPH-3M20-3552 | ||
4361-100P | 7.5 | 6.0 | CRMPH-2M20-4361 |
Specifications
Material | EPDM |
Color | Black |
Part Number |
---|
CRMPH-P-1323-100P |
CRMPH-P-2031-100P |
CRMPH-P-2434-100P |
CRMPH-P-3041-100P |
CRMPH-P-3552-100P |
CRMPH-P-4361-100P |
Loading...
Type | Related Parts | Material (Main Body) | EPDM | Color | Black |
---|---|---|---|---|---|
Quantity of Packs(P) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy