(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Slim, Oil-Resistant, Nitrite Rubber

Cable Glands - Slim, Oil-Resistant, Nitrite Rubber

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cable gland ideal for repairing the wire lead-out portion in narrow spaces


● Slim cable gland that saves space.
● Since the exterior is small, it can also be installed in a narrow space.
● It is ideal for fixing the wire lead part of sensors, small motors, etc.
● It is made of metal with high rigidity.
● IP67 protective structure. It also has oil resistance.

Part Number

Configured Part Number is shown.

Specifications

Cable Connector (Slim):Related Image
   
■Standard Table
ModelNo.Applicable Electric Wire
Diameter (mm)
Mounting ScrewCompatible Lock Nut
>> below
A
(Ø)
SWBCWeight (g)Mounting Hole DiameterCompatible Plate Thickness
CRMPTM4-2025Ø2 ~ 2.5M4 (P = 0.5)CRMPT-LN-M476.512.64.52Ø42mm or less
M6-2540Ø2.5 ~ 4M6 (P = 0.5)CRMPT-LN-M68.8815.34Ø6
M7-3550Ø3.5 ~ 5M7 (P = 0.5)CRMPT-LN-M7109Ø7
M8-4560Ø4.5 ~ 6M8 (P = 0.5)CRMPT-LN-M811105Ø8
M9-5570Ø5.5 ~ 7M9 (P = 0.5)CRMPT-LN-M91211Ø9
M10-6580Ø6.5 ~ 8M10 (P = 0.5)CRMPT-LN-M1013126Ø10
M12-80100Ø8 ~ 10M12 (P = 0.5)CRMPT-LN-M12161519.810Ø12
* The mounting nut is sold separately.

More Information

Cable Connector (Slim):Related Image

Cable Connector (Slim):Related Image

Specifications
Material* Refer to the Structural Drawing / Materials on the right
Operating Temperature Range-25 ~ 100°C
Part Number
CRMPT-M4-2025
CRMPT-M6-2540
CRMPT-M7-3550
CRMPT-M8-4560
CRMPT-M9-5570
CRMPT-M10-6580
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter Of Cable Used Applicable Electric Wire Diameter
(mm)
Mounting Screw Mounting Hole Diameter
(mm)
1 Piece(s)Available

6 Days or more

Ф2~2.5mmØ 2 ~ 2.5M4 (P = 0.5)φ4
1 Piece(s)Available

6 Days or more

Ф2.5~4mmØ 2.5 ~ 4M6 (P = 0.5)φ6
1 Piece(s)Available

8 Days or more

Ф3.5~5mmØ 3.5 ~ 4M7 (P = 0.5)φ7
1 Piece(s)Available

8 Days or more

Ф4.5~6mmØ 4.5 ~ 6M8 (P = 0.5)φ8
1 Piece(s)Available

8 Days or more

Ф5.5~7mmØ 5.5 ~ 7M9 (P = 0.5)9
1 Piece(s)Available

8 Days or more

Ф6.5~8mmØ 6.5 ~ 8M10 (P = 0.5)φ10

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Metal
Color Other Protection Function (Environmental Resistance) Waterproof / Oil Resistance / Flame Retardance Type Cable Gland
Material (Main Body) Nickel-plated / Nitrile Rubber / PBT Operating Temperature Range(°C) -25 ~ 100 Color Silver

Additional Products in this Category

Complementary Products

Tech Support