(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Features a convenient display tag for classification of wire bundles and identification of circuits.
· Can easily mark the display tag element using a permanent marker, mark sheet or printed tape.
Supports printing of names, codes, and numbers.
Width(mm) | 2.5 | Material | Nylon 6,6 | Color | Natural |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-2 | Special function/application | Printing approach (label) | Representative standards | UL |
Loop tensile strength(N) | 78.4 | Operating temperature range | -40℃ to 85℃ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy