(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ETC tube (Part Numbers)

ETC tube
  • Volume Discount

A halogen-free type protective tube. A tube that can be used for marking.

[Features]
· A non-shrinking, irradiated soft flame-retardant polyolefin tube that does not contain harmful substances, such as specific bromine and nitrogen.
· The material is a crosslinked soft flame-retardant polyolefin resin.
· A completely halogen-free, flame-retardant (no chlorinated/specific brominated flame retardants), non-shrinkable tube.
· Appropriate for marking — lettering is not easily erased.
· Usable for automotive products, harness insulation, protection and prevention against corrosion/electrolytic corrosion.
· Usable for wire terminals and contacts, and prevention against corrosion/electrolytic corrosion.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
ETC-3.0-10
ETC-3.0-20
ETC-4.0-10
ETC-4.0-20
ETC-5.0-10
ETC-5.0-20
ETC-6.0-10
ETC-6.0-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRequired Internal Diameter Size
(mm)
Internal diameter
(mm)
Total length
(m)
1 Piece(s)Available

8 Days or more

103.0±0.2310
1 Piece(s)Available

8 Days or more

103.0±0.2320
1 Piece(s)Available

8 Days or more

104.0±0.3410
1 Piece(s)Available

8 Days or more

104.0±0.3420
1 Piece(s)Available

8 Days or more

105.0±0.3510
5 Piece(s)Available

11 Days or more

105.0±0.3520
1 Piece(s)Available

8 Days or more

106.0±0.5610
5 Piece(s)Available

11 Days or more

106.0±0.5620

Loading...

  1. 1

Basic Information

Shape Round Operating Temperature (Minimum)(℃) -55 Operating Temperature (Maximum)(℃) 110
Required Thickness(mm) 0.35 Color White Protection Function (Environmental Resistance) Flame Retardance / Corrosion Resistance
Material Halogen-free polyolefin Standard Vehicle combustion test Color White
Thickness(mm) 0.35

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.