(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - CL07 Series【100 Pieces Per Package】

Contacts - CL07 Series
  • Volume Discount

This is the CL07 series dedicated contact. 2 types are available depending on the compliant wire size.

[Features]
・Please note that these are applicable to 215005 and 215006 terminal 2.0 mm2 electrical wire jacket diameters of Φ 3.1 or less.
・ Use in a submerged state not supported

PDF

Part Number

Configured Part Number is shown.

 
Part Number
215001-2M
215002-2M
215003-2M
215004-2M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable wire AWG size Contact shape Insulation coating outer diameter
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

22 to 20Male2.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

22 to 20Female2.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

20 to 16Male3.1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

20 to 16Female3.1

Loading...

  1. 1

Basic Information

Connector series initials A/B/C A/B/C CL07D IP Rating Present

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.