(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - SM Connector, Socket Type【100 Pieces Per Package】

Contacts - SM Connector, Socket Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contacts - SM Connector, Socket Type
  • Contacts - SM Connector, Socket Type
  • Volume Discount

Contact features high-contact pressure and is a two-sided contact. 1 pack contains 100 pieces.

  • Caulking
  • Tin-Plated

● This is a dedicated contact for SM connectors.
● Manufacturer: J.S.T. Mfg. Co., Ltd


· Quantity: 100 pcs. / pack. Please note.
· Perform crimping with the recommended special tools.
· Use the applicable wire size.

Specifications

SM Connector Contact:Related Image

1 Pack Unit
100-piece Pack

Model NumberType
BYM-001T-P0.6Male
(Pin)
BHF-001T-0.8BSFemale
(Socket)

More Information

SM Connector Contact:Related Image

Specifications

Applicable Electric Wire RangeAWG 28 ~ 22 (0.08 ~ 0.33 mm2)
Compatible Electric Wire Insulation Exterior1.2 ~ 1.8 mm

Part Number
BHF-001T-0.8BSS
BYM-001T-P0.6S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Contact Shape Insulation Coating OD
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female1.2 ~ 1.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male1.2 ~ 1.8

Loading...

  1. 1

Features

● Compact, high-density relay nylon connectors, widely used in FA devices, etc.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the SM Connectors having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75050

Specifications

Item Content
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 500 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG28 ~ 22 (0.08 ~ 0.33 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.7 ~ 3.0 mm
Operating Temperature Range -25 ~ 85°C
Compatible Panel Thickness 0.5 ~ 2.0 mm

Material

Item Material
Housing Nylon 6 (UL94V-0)
Housing Color Black
Crimp Contact Phosphor Bronze / Tin Plated

About Coupling

About Coupling

Basic Information

Connector series initials S / T / U S T U SM IP Rating N/A
Compatible Wire AWG Size 28 ~ 22

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.