(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook repeat tie release type【100 Pieces Per Package】 (SG-FR100)

Hook repeat tie release type SG-FR100
  • Volume Discount

Re-use type in which the tie is bound and there is a hook that secures the excess flap

[Features]
· Re-use type in which the tie is bound and there is a hook that secures the excess flap.
· Can be used for improved economy thanks to the ease of attachment and detachment.
· Suitable for packaging that protects products that are adverse to dust, etc.

Part Number

Configured Part Number is shown.

SG-FR100

Part Number
SG-FR100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length
(mm)
Color Environment resistance Operating temperature range

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.0 to 20100Semi-transparent--40℃ to 85℃

Loading...

  1. 1

Basic Information

Width(mm) 7.4 Material Nylon 6,6 Flame retardant grade (main raw materials) UL94V-2
Special function/application Re-bandable (Includes Velcro Tape) Representative standards UL Loop tensile strength(N) 300

Additional Products in this Category

Tech Support