(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cable Glands - Corrugated Connector, Nylon 66【10-50 Pieces Per Package】

Cable Glands - Corrugated Connector, Nylon 66
  • Volume Discount

A non-waterproof corrugated connection gland.

[Features]
· 66 nylon material with excellent resistance to inorganic acids, inorganic alkalis, organic solvents, and oils; UL94V-2 product flame retardancy; prevents ingress of dust, and protects cables and internal precision parts.
· For various types of mechanical equipment, vehicles, control systems, movable parts of machinery, motors, internal combinations in distribution boards and control boxes, industrial building, lighting fixtures/equipment, communication equipment, instrumentation, display devices, various plants, general electrical equipment, etc.
· The main unit is inserted in the mounting hole and then tightened from the back using a lock nut or secured by twisting the main body into the screw hole on the case side.
· After removing the seal nut and passing it through the corrugated tube side, lock the hook in the corrugated tube.
· Insert the corrugated tube with hooks on the tip into the main body.
· Twist the seal nut into the main body to fix the corrugated tube in place.

Part Number

Configured Part Number is shown.

Part Number
N-FGN13-10B
N-FGN17-13B
N-FGN21-15B
N-FGN21-18B
N-FGN21-21B
N-FGN26-26B
N-FGN26-28B
N-FGN33-34B
N-FGN42-42B
N-FGN48-48B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Screw size Mounting hole diameter
(mm)
Screw length
(mm)
Ground main body minimum inner diameter
(mm)
Tube maximum diameter
(Φ mm)
Conforming AVC corrugate

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 1/4"G(PF) 1/413.5 to 13.99810(NGN-07B) 1/4"

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 3/8"G(PF) 3/817 to 17.41010.513(NGN-10B) 5/16"

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

10G(PF) 1/2"G(PF) 1/221.4 to 21.9101416(NGN-12B) 3/8"

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1/2"G(PF) 1/221.4 to 21.9101418.3(NGN-14B) 3/8"

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 1/2"G(PF) 1/221.4 to 21.9101522(NGN-17B) 1/2"

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 3/4"G(PF) 3/426.9 to 27.4152026.5(NGN-22B) 3/4"

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 3/4"G(PF) 3/426.9 to 27.4152028.5(NGN-23B) 3/4"

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 1"G(PF) 133.8 to 34.4152734.5(NGN-28B) 1"

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 1 1/4"G(PF) 1 1/442.5 to 43.12033.543(NGN-36B) 1 1/4"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1 1/2"G(PF) 1 1/248.4 to 49204148(NGN-40B) 1 1/2"

Loading...

  1. 1

Basic Information

Shape Flexible Corrugate Type Screw Standard G (PF) Thread Material Resin
Color Black Protection Function (Environmental Resistance) Waterproof / Flame Retardance Representative Standard CE
Type Cable Gland Color Black Conforming standards CE
Main body material 66 nylon (UL94 V-2) IP grade IP54 Features Flame retardant

Additional Products in this Category

Tech Support