(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushing (Black)【5 Pieces Per Package】

Bushing (Black)
  • Volume Discount

[Product Specifications]
・Material-phenolic resin
・Thread size(mm)-40
・ID.(mm)-30
・Qty. per unit-5 pcs

Part Number

Configured Part Number is shown.

EA948HJ-40

Part Number
EA948HJ-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948HJ-40 in the Bushing (Black) series.

Additional Products in this Category

Tech Support