(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - Back Shell, CE05 Series, D/MS D190 Compatible

Connector Accessories - Back Shell, CE05 Series, D/MS D190 Compatible
  • Volume Discount

CE05 series back shell.

[Features]
•Waterproof back shells for holding cable when a conduit is not used.

PDF

Part Number

Configured Part Number is shown.

CE05-20BS-S-D

 
Part Number
CE05-20BS-S-D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hood Material Aluminum Alloy Specification Waterproof Straight
Color Black Specifications Waterproof straight Shell size 20
Material Aluminum alloy (trivalent chromate treatment) Color Black

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.