(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - Dust Covers, 734, 721, and 231 Series Compatible

Connector Accessories - Dust Covers, 734, 721, and 231 Series Compatible
  • Volume Discount

Spring connector dust cover for the 734, 721, and 231 series. Simply placing the cover on the connector will provide a dust-blocking effect.

Part Number

Configured Part Number is shown.

Part Number
231-CV-4F
231-CV-4M
Part NumberMinimum order quantityVolume DiscountDays to Ship Notes
1 Piece(s)Available

8 Days or more

A set with the 231-CV-4M 231/721 series has a pitch of 5/5.08 mm and the 734 series has a pitch of 5 mm
1 Piece(s)Available

8 Days or more

A set with the 231-CV-4F 231/721 series has a pitch of 5/5.08 mm and the 734 series has a pitch of 5 mm

Loading...

  1. 1

Basic Information

Type Other Color Black Features Simply Place Over to Mount
Product type For MCS Applicable series 231 / 721 / 734 Applicable pin pitch(mm) 5 / 5/5.08
Color Black Material Vinyl chloride resin

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.