(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - Locking Device, WINSTA MINI 770 Series, Snap-in Mounting

Connector Accessories - Locking Device, WINSTA MINI 770 Series, Snap-in Mounting
  • Volume Discount

Mounting (1 for either the plug or the socket) required for a locking device that maintains mating.

PDF

Part Number

Configured Part Number is shown.

770-101

 
Part Number
770-101
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Type Connector Fastener Color Black Features Finger-Operated Unlocking Type
Applicable series 770 Color Black Notes Mounting: snap-in type

Please check the type/dimensions/specifications of the part 770-101 in the Connector Accessories - Locking Device, WINSTA MINI 770 Series, Snap-in Mounting series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.