(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MS3106 Series Circular Connector - Waterproof, Bayonet, MIL-Spec, Plug

MS3106 Series Circular Connector - Waterproof, Bayonet, MIL-Spec, Plug

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Bayonet lock MS connector that holds international standard VG95234. With one-touch connect / disconnect for easy recombination with devices.

  • MIL
  • IP67
  • For Power Supply
  • For Signal
  • Solder


● A straight connector. Connects with the panel model or relay
● Bayonet VG95234 is a fitting standard that is in common use internationally.
● The shell size is MS connector MIL-DTL-5015 compliant.



· The mating components are the panel model and the relay adapter.
Check whether male or female and make a selection based on the desired usage.
  

Part Number

Configured Part Number is shown.

Specifications

MS3106 Bayonet Straight Plug (Waterproof):Related Image

Model NumberShell SizeArrangementContact ShapeNumber of CoresWeight (g)
P / Male
S / Female
VGM3106F10SL3P
Pin (Male)

S
Socket (Female)
32121
421818
14S664244
161035460
181107484
1157383
221419123138
224120134
282137204218

More Information

MS3106 Bayonet Straight Plug (Waterproof):Related Image
MS3106 Bayonet Straight Plug (Waterproof):Related Image
Materials / Finish
 MaterialFinish
ShellAluminum AlloyZinc Cobalt (Black)
ContactCopper AlloySilver Plating
Contact
InsulatorNitrile Rubber-
Rubber Bushing

Combination
Straight ConnectorMates
Relay AdapterPanel Mount ReceptacleCap
VGM3106FVGM3101FVGM3102RVGM95324-**P
   
Part Number
VGM3106F-10SL-3P
VGM3106F-10SL-3S
VGM3106F-10SL-4P
VGM3106F-10SL-4S
VGM3106F-14S-6P
VGM3106F-14S-6S
VGM3106F-16-10P
VGM3106F-16-10S
VGM3106F-18-1P
VGM3106F-18-1S
VGM3106F-18-11P
VGM3106F-18-11S
VGM3106F-22-14P
VGM3106F-22-14S
VGM3106F-22-22P
VGM3106F-22-22S
VGM3106F-28-21P
VGM3106F-28-21S
Part NumberMinimum order quantityVolume DiscountDays to Ship Shell Size
1 Piece(s)Available

8 Days or more

10SL
1 Piece(s)Available

8 Days or more

10SL
1 Piece(s)Available

8 Days or more

10SL
1 Piece(s)Available

8 Days or more

10SL
1 Piece(s)Available

8 Days or more

14S
1 Piece(s)Available

8 Days or more

14S
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

28
1 Piece(s)Available

8 Days or more

28

Loading...

  1. 1

Basic Information

Connector shape Round Model Connector series initials V / W / X V W X VG
Application Cable-to-panel Mount Wire connection method Solder Connection direction Straight
Other Standards (MIL) Connector Model Straight Type Key Position Change None
Detaching Method Bayonet

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.