(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These connectors have fewer parts than 57LE series connectors and are lighter as well. (The shell and end disk latch are a single unit, as are the insert and locater.)
[Features]
•The 57RE series connectors have fewer parts than the 57LE series connectors, and are lighter as well.
•Connectors on the other side fit plug connectors belonging to the 57, 57F, 57FE, and 57JE series.
•UL application filed (File No. E72124).
Part Number |
---|
57RE-40240-730B(D12)-FA |
57RE-40500-730B(D12)-FA |
57RE-40500-730B(D29)-FA |
57RE-40500-730B-FA |
Loading...
Connector Shape | Square shape | Connector Series Initials | Number | Series Number | 57RE |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Panel mount | Allowable Current(A) | 3 |
Allowable Voltage(V) | AC500 | Connection direction | Angle | IP Rating | None |
Product classification | Right-angle receptacle | Surface treatment (shell) | Ni plating | Surface treatment (contact) | Contact part: Ni Ground Au (0.38 μm) plating / Tail part: Ni Ground Sn-Ag plating |
Notes | Lead-free ? compliant items |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy