(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HL Connector (for Relay Connections)【1-6,000 Pieces Per Package】

HL Connector (for Relay Connections)
  • Volume Discount

Utilizing free spring contact structure, this connector is designed with a retainer, inner lock, and other safety features.

[Features]
· A connector with 3.96-mm pitch that utilizes free spring contact structure.
· Besides the excellent reliability offered by the unique stress-relaxation ability, a retainer, inner lock, and other safety features are also designed into the product.
· Utilizing a free spring contact structure.
· Housing lance method.
▪ Interlock structure.
· A retainer.
· Panel lock structure.

PDF

Part Number

Configured Part Number is shown.

Part Number
BSF-21T-P1.4
BSM-21T-P1.4
HLP-02V
HLP-03V
HLR-03V
HLR-08V
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connector Shape Applicable pin/contact Number of cores Allowable Current
(A)
Product classification Specifications Features Color Pitch
(mm)

6,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Circular TypeFemale (socket)-AC/DC7ContactIndividual---

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Circular TypeMale (plug)-AC/DC7ContactIndividual---

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

SquareFemale (socket)2AC/DC7Plug/housingFor socket contact-White3.96

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

SquareFemale (socket)3AC/DC6Plug/housingFor socket contact-White3.96

10 Pieces Per Package

1 Pack(s)Available

84 Days or more

SquareMale (plug)3AC/DC6Receptacle housingFor pin contactWith panel lockWhite3.96
1 Piece(s)Available

28 Days or more

SquareMale (plug)8AC/DC4Receptacle housingFor pin contactWith panel lockWhite3.96
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connector Shape Applicable pin/contact Number of cores Allowable Current
(A)
Product classification Specifications Features Color Pitch
(mm)

Loading...

  1. 1

Basic Information

Connector Series Initials GHI G/H/I HL Application Cable connection
Allowable Voltage(V) AC/DC300 Wire connection method Crimp Connection direction Straight
IP Rating None Representative standards UL / TUV / CSA Applicable wire range(AWG) #22 to 18
Other standards PSE compliant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.