(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok Nylon Clip Standard Grade【25-100 Pieces Per Package】

Insulok Nylon Clip Standard Grade
  • Volume Discount

[Features]
Can be secured reliably and robustly using screws. Nylon Clip. Standard Grade. For indoor use.

(i)Caution

  • For more information about the 3 model numbers below, they are repackaged into a 20-pc pack, and is different from the number of packs described in the catalog.
    AB-18N, AB-24N, AB-32N

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AB-2N
AB-3N
AB-4N
AB-5N
AB-6N
AB-7N
AB-8N
AB-9N
AB-10N
AB-12N
AB-14N
AB-16N
AB-18N
AB-24N
AB-32N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
Inner diameter (when fixed)
(Φ mm)
Screw used

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

109.53.0M4

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

109.54.5M4

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

109.56.0M4

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

109.57.5M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

109.59.5M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

109.510.5M4

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

109.511.5M4

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

109.513.5M4

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

109.514.5M4

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

1012.717.5M5

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

1012.721.0/19.0M5

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

-12.724.5/22.5M5

50 Pieces Per Package

1 Pack(s)Available

6 Days or more

-12.727.0/24.5M5

50 Pieces Per Package

1 Pack(s)Available

6 Days or more

1012.737.0/35.5/31.5M5

25 Pieces Per Package

1 Pack(s)Available

6 Days or more

-12.749.0/47.0/43.5M5

Loading...

  1. 1

Basic Information

Color Translucent White Material 66 nylon Flame retardant grade (main raw materials) UL94V-2
Operating temperature range(℃) -40 to +85 Environment resistance Flame retardant

Additional Products in this Category

Tech Support