(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Panel-Mount Installation, Straight, MRP Series (Part Numbers)

Rectangular Connectors - Panel-Mount Installation, Straight, MRP Series
  • Volume Discount

Housing for the MRP series.

[Features]
· Dual screw and a spring lock mechanism that can withstand any shock.
· Dust-proof mechanism with excellent environmental resistance.
· Optimal for device miniaturization via improvement of robustness, compactness, weight and density.
· A relay type case is also provided

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MRP-8F01
MRP-8M01
MRP-16F01
MRP-16M01
MRP-20F01
MRP-20M01
MRP-25F01
MRP-25M01
MRP-34F01
MRP-34M01
MRP-50F01
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Features Quantity of units ordered
(Piece)
1 Piece(s)Available

8 Days or more

10Female8Female insulation body-
100 Piece(s)Available

14 Days or more

-Male8Male insulation body100
1 Piece(s)Available

8 Days or more

10Female16Female insulation body-
100 Piece(s)Available

14 Days or more

-Male16Male insulation body100
1 Piece(s)Available

8 Days or more

10Female20Female insulation body-
100 Piece(s)Available

9 Days or more

10Male20Male insulation body100
1 Piece(s)Available

8 Days or more

10Female25Female insulation body-
100 Piece(s)Available

14 Days or more

-Male25Male insulation body100
1 Piece(s)Available

8 Days or more

10Female34Female insulation body-
100 Piece(s)Available

8 Days or more

-Male34Male insulation body100
1 Piece(s)Available

8 Days or more

10Female50Female insulation body-

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials MNO M/N/O MRP
Application Panel mount Allowable Current(A) 3 Allowable Voltage(V) AC300
Wire connection method Crimp Connection direction Straight IP Rating None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.