(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Side Lever, Double Lock Base, Size 5

Part Number

Configured Part Number is shown.

1788740000

 
Part Number
1788740000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Wire connection method Housing
IP Rating IP65 Representative standards PSE / CE / CCC / CSA Model HDC 16A TSLU 1M25G
Features For side cable Specifications One-touch Screw specifications M25
Height 58mm Height type Height Type: 16

Please check the type/dimensions/specifications of the part 1788740000 in the Rectangular Connectors - Side Lever, Double Lock Base, Size 5 series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.