(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FFC Series

FFC Series
  • Volume Discount

Connectors for 2.54 mm-pitch board-to-board connections, full product line-up

[Features]
•The FFC series includes highly reliable products with a long record of performance as headers for 2.54 mm-pitch boards. Can be used in a variety of applications.
•Can be used, in combination with the HKP series, as board-to-board or board-to-cable connectors.
•Can be used, in combination with the DIC series, as circuit-switching terminal plates.
•Can select the number of contacts required.
•Many pin lengths are available, so the user can select the appropriate length for a given.
•Select the surface required: gold, tin, or copper.
•Molds come in two colors (black and red).
•Remover pin prevents backwards insertion.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FFC-2AMEP1
FFC-3AMEP1
FFC-4BMEP1
FFC-5AMEP1
FFC-6AMEP1
FFC-6BMEP1
FFC-6LAMEP1
FFC-8AMEP1
FFC-8BMEP1
FFC-10BMEP1
FFC-16AMEP1
FFC-20BMEP1
FFC-52AMEP1
FFC-52ASM1
FFC-52LAMEP1
FFC-52LAW1
FFC-144BMEP1
FFC-144BMEP1B
FFC-144BSM1
FFC-144LBMEP1
FFC-144TBMEP1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores Connection direction Specifications Features Insulation body color Contact length
(mm)
Quantity of units ordered
(Piece)
100 Piece(s)Available

8 Days or more

102StraightDip type (1 columns)NoneBlue11.04100
100 Piece(s)Available

8 Days or more

103StraightDip type (1 columns)NoneBlue11.04100
100 Piece(s)Available

14 Days or more

-4StraightDip type (2 columns)NoneBlue11.04100
100 Piece(s)Available

8 Days or more

105StraightDip type (1 columns)NoneBlue11.04100
100 Piece(s)Available

8 Days or more

-6StraightDip type (1 columns)NoneBlue11.04100
100 Piece(s)Available

8 Days or more

106StraightDip type (2 columns)NoneBlue11.04100
100 Piece(s)Available

14 Days or more

-6Right angleDip type (1 columns)NoneBlue14.53100
100 Piece(s)Available

14 Days or more

-8StraightDip type (1 columns)NoneBlue11.04100
100 Piece(s)Available

14 Days or more

-8StraightDip type (2 columns)NoneBlue11.04100
100 Piece(s)Available

8 Days or more

1010StraightDip type (2 columns)NoneBlue11.04100
100 Piece(s)Available

14 Days or more

-16StraightDip type (1 columns)NoneBlue11.04100
100 Piece(s)Available

6 Days or more

1020StraightDip type (2 columns)NoneBlue11.04100
1 Piece(s)Available

8 Days or more

1052StraightDip type (1 columns)NoneBlue11.0410
10 Piece(s)Available

14 Days or more

-52StraightDip type (1 columns)Flux suppression typeBlue11.0410
10 Piece(s)Available

8 Days or more

-52Right angleDip type (1 columns)NoneBlue14.5310
10 Piece(s)Available

14 Days or more

-52Right angleDip type (1 columns)Wide typeBlue15.3610
10 Piece(s)Available

6 Days or more

10144StraightDip type (2 columns)NoneBlue11.0410
10 Piece(s)Available

14 Days or more

-144StraightDip type (2 columns)NoneBlack11.0410
10 Piece(s)Available

14 Days or more

-144StraightDip type (2 columns)Flux suppression typeBlue11.0410
10 Piece(s)Available

14 Days or more

-144Right angleDip type (2 columns)NoneBlue19.7/14.6210
10 Piece(s)Available

14 Days or more

-144StraightDip type (2 columns)NoneBlue10.810

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F FFC Applicable pin/contact Male
Application For Circuit Boards Allowable Current(A) 3 Allowable Voltage(V) 300
IP Rating None Used pin/contact size(mm) □0.635 Contact surface treatment Gold-Plated

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.