(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SL 3.5 Series

Part Number

Configured Part Number is shown.

 
Part Number
1607040000
1618730000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes Connector shape Model Terminal length
(mm)
1 Piece(s)Available

7 Days or more

2[Angle] 90°SL 3.5/02/90F 3.2SN OR BO-
1 Piece(s)Available

7 Days or more

6180°SL 3.50/06/135F 3.2SN OR BO4.5

Loading...

  1. 1

Basic Information

Applicable pin/contact Circuit Board Connector (Male) Combination Method For PCB Rated current(A) 10
Rated voltage(V) 300 Representative standards UL / CSA Features With Fixed Flange
Fixing Method Standard solder Pitch(mm) 3.5 Color Orange
Plating Sn

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.