(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Side Lever, Double Lock Base, Size 6 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
1787000000
1787060000
Part NumberMinimum order quantityVolume DiscountDays to Ship Model Features
1 Piece(s)Available

8 Days or more

HDC 40D TSBU 1M32GFor side cable
1 Piece(s)Available

8 Days or more

HDC 40D TOBU 1M32GFor top cable

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Wire connection method Housing
IP Rating IP65/66 Representative standards PSE / CE / CCC / CSA Specifications One-touch
Screw specifications M32 Height 76mm Height type Height Type: 40

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.