(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Pedestal for Panel-Mount, Single-Lever, Waterproof

Rectangular Connectors - Pedestal for Panel-Mount, Single-Lever, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Misumi Original, inexpensive, Environment Resistant Waterproof Pedestal

  • IP65
  • For Power Supply
  • Connection between Boards
  • Lever Lock

● This is a waterproof panel base, which can be incorporated in connectors of each series, depending on the number of pins.
● Fully compatible with leading connector manufacturers!
● Attachment and detachment of the mating connector is performed with a single lever operation, so it can be inserted and removed easily.
● The entire hood is made of aluminum die-cast, so it has excellent strength.


· The mating joint is a cable attachment model hood with one lever.

Specifications

Misumi, Waterproof, Single-Lever Pedestal (for Panel Mount):Related Image

Model NumberCompatible Hood
Type
M1DP-06-06B
E Type
M1DP-10-10B
M1DP-16-16B
M1DP-24-24B
M1DPF-06-06B
E Type
(With Lid)
M1DPF-10-10B
M1DPF-16-16B
M1DPF-24-24B
M1DPP-03-03AA Type
M1DPA-03-03A
M1DPA-03-10A
M1DPA-03-16A

More Information

Misumi, Waterproof, Single-Lever Pedestal (for Panel Mount):Related Image

Combination Table

Model NumberCompatible Hood
Type
Base
Type
Compatible Connector Number of Cores
E Type (Screw Type)E Type (Crimp Type)A TypeD TypeDD Type
M1DP-06-06BE TypeWithout Lid66--24
M1DP-10-10B1010--42
M1DP-16-16B1616--72
M1DP-24-24B2424---
M1DPF-06-06BE TypeWith Lid66--24
M1DPF-10-10B1010--42
M1DPF-16-16B1616--72
M1DPF-24-24B2424---
M1DPP-03-03AA Type----7-
M1DPA-03-03A--3--
M1DPA-03-10A--1015-
M1DPA-03-16A--1625-

Part Number
M1DP-06-06B
M1DP-10-10B
M1DP-16-16B
M1DP-24-24B
M1DPA-03-03A
M1DPA-03-10A
M1DPA-03-16A
M1DPF-06-06B
M1DPF-10-10B
M1DPF-16-16B
M1DPF-24-24B
M1DPP-03-03A
Part NumberMinimum order quantityVolume DiscountDays to Ship IP Rating Representative standards Compatible Hood Model Han-E Model Equivalent
(Core)
Han-EE Type Equivalent
(Core)
Han-D Model Equivalent
(Core)
Han-DD Type Equivalent
(Core)
Compatible Connector
1 Piece(s)Available

8 Days or more

[Present] Yes-E Model610-24-
1 Piece(s)Available

8 Days or more

[Present] Yes-E Model1018-42-
1 Piece(s)Available

8 Days or more

[Present] Yes-E Model16324072-
1 Piece(s)Available

8 Days or more

[Present] Yes-E Model244664108-
1 Piece(s)Available

8 Days or more

[Present] IP65CEA Model----MSCR-A03-SP, MSCR-A03-SF,
1 Piece(s)Available

8 Days or more

[Present] IP65CEA, D Model----MSCR-A10-SP, MSCR-A10-SF, MCON-D15-SP, MCON-D15-SF
1 Piece(s)Available

8 Days or more

[Present] IP65CEA, D Model----MSCR-A16-SP, MSCR-A16-SF, MCON-D25-SP, MCON-D25-SF
1 Piece(s)Available

8 Days or more

[Present] Yes-E Model610-24-
1 Piece(s)Available

8 Days or more

[Present] Yes-E Model1018-42-
1 Piece(s)Available

8 Days or more

[Present] Yes-E Model16324072-
1 Piece(s)Available

8 Days or more

[Present] Yes-E Model244664108-
1 Piece(s)Available

6 Days or more

[Present] IP65CED Model----MCON-D07-SP, MCON-D07-SF

Loading...

  1. 1

Basic Information

Connector Shape Square Type Connector Series Initials G / H / I G/H/I Heavy duty

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.