(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rely on real RockStars when choosing your connectors. A broad portfolioof heavy-duty connectors offers the right solution for all requirements for thetransmission of energy, signals, and data outside the control cabinet. At the heartof RockStar® connectors are the inserts. No matter which interface you wantto implement, the nine series in up to 12 sizes ensure reliable electrical function.The RockStar® inserts are made from glass-fibre-reinforced polycarbonate. Thismaterial is distinguished by its low water absorption and the high levels ofdimensional stability made possible by the added glass fibers. So ruggedRockStar® inserts are the ideal choice for solutions of up to 216 poles and amaximum of 110 A / 1,000 V.
Part Number |
---|
1498100000 |
1650610000 |
1650620000 |
1650770000 |
1650780000 |
Loading...
Connector Shape | Square | Connector Series Initials | GHI | G/H/I | HA |
---|---|---|---|---|---|
Rated voltage(V) | 250 | Wire connection method | Screw connection | Connector Angle | 180° |
IP Rating | None | Representative standards | UL / CSA | Features | Insert |
Specifications | Standard type | Wire connection range(mm2) | 0.5 to 2.5 | Wire connection range(AWG) | 20 to 14 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy