
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch hood for easy hood removal
Part Number
Configured Part Number is shown.
Model | Number of Cores (High Density) | Wire Outlet Diameter (mm) | Weight (g) |
WDH-09 | 9 (15) | 9 | 15 |
WDH-15 | 15 (26) | 10 | 17 |
WDH-25 | 25 (44) | 11 | 20 |
WDH-37 | 37 (62) | 11 | 25 |
WDH-50 | 50 (78) | 12 | 27 |
WDH-CLAMP-A | 9 (15) ~ 37 (62) | 3 ~ 9 | 1.5 |
WDH-CLAMP-B | 50 (78) | 6 ~ 11.5 | 2 |
1-pack | 2-piece Pack |
Model | Connection Type | Weight (g) |
WDH-R-LOCK | For Relay Connection | 1 |
WDH-P-LOCK | Panel Fixing Bracket | 2 |
WDH-K-LOCK | For Fixing Fittings Mount | 0.5 |
Item | Materials | Finish |
Hood | ABS Resin (UL94V-0) | Nickel-plated |
Part Number |
---|
WDH-09 |
WDH-15 |
WDH-25 |
WDH-37 |
WDH-50 |
WDH-CLAMP-A |
WDH-CLAMP-B |
WDH-K-LOCK |
WDH-R-LOCK |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector Shape | Square Type | Connector Series Initials | D / E / F | D/E/F | Dsub |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy