(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BLZF 3.5 Series (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
1690880000
1690980000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes Model
1 Piece(s)Available

7 Days or more

2BLZF 3.5/02F SN OR BO
1 Piece(s)Available

8 Days or more

12BLZF 3.5/12F SN OR BO

Loading...

  1. 1

Basic Information

Applicable pin/contact Cable side connector (female) Rated current(A) 10 Rated voltage(V) 300
Wire connection method Spring connection Connector shape 180° Representative standards UL / CSA
Features With Fixed Flange Wire connection range(mm2) 0.2 to 1.5 Wire connection range(AWG) 26 to 14
Pitch(mm) 3.5 Color Orange Plating Sn

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.