(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Connection Terminal Block ZDK Series (Standard)

Spring Connection Terminal Block ZDK Series (Standard)
  • Volume Discount

Spring connection / excellent earthquake resistance due to tension clamp technology. ZDK Series (Standard)

PDF

Part Number

Configured Part Number is shown.

1674300000

 
Part Number
1674300000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Wiring Method Spring Mounting method For DIN35 mm (TS35) Parts/Completed products Individual parts
Number of electrodes(Pole) 4 Number of input/outputs 1 to 1 Rated current (IEC)(A) 20
Rated current (UL)(A) 10 Type Two-step terminal block Features Standard Model
Pitch between terminals(mm) 5.1 Color Dark beige Rated wire size(mm2) 2.5
Wire connection range Min to Max(mm2) 0.05 to 2.5 Rated voltage (IEC)(V) 500 Rated voltage (UL)(V) 300
Model ZDK2.5 Included cover None Driver cutting edge dimension(mm) 0.6 x 3.5
Wire coating peeling length(mm) 10 Flame retardant class UL94 V-0 Impulse withstand voltage(kV) 6

Additional Products in this Category

Tech Support