(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· For thermocouple connection / screw connection / 0.5 to 2.5 mm2 / 35 mm rail / CE, UL, CSA, etc.
Part Number
Configured Part Number is shown.
1024100000
Wiring Method | Screw | Mounting Method | DIN Rail Mounting |
---|---|---|---|
Parts / Finished Products | Bulk Storage Parts | Number of Poles(Pole) | 1 |
Screw Size | Others | Number of I/O | 1:1 |
Wiring Method | Screw | Mounting Method | DIN Rail Mounting | Parts / Finished Products | Bulk Storage Parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Screw Size | Others | Number of I/O | 1:1 |
Please check the type/dimensions/specifications of the part 1024100000 in the Terminal Block - W Series, Feed-Through Thermocouple, DIN Rail Mounting series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy