(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - JT Series, Rail Mounting【50 Pieces Per Package】

Terminal Block - JT Series, Rail Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3, M3.5
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block, JT Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
JT-10
JT-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Pitch Between Terminals
(mm)
Dimension length
(mm)
Dimension width
(mm)

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10M316748.67

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10M3.520848.58

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Number of I/O 1 to 1 Cover (accessory) None
Nameplate (included) None Passage Possible Screw-up Present
Standard JIS Rated Voltage(V) AC/DC600

Additional Products in this Category

Tech Support