(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulation Cap - Dust/Waterproof

Insulation Cap - Dust/Waterproof
  • Volume Discount

Cap for insulating the wire connection portion

  • 600 V

● Compared to tape wound insulation, changing connections is easy: stable insulating regardless of operator is possible.
● Compatible with IP67 protection degree.
● Easier than tape-winding and offers a neater appearance.

Part Number

Configured Part Number is shown.

Specifications

Insulation Cap (Dust-proof / Waterproof):Related Image

Model NumberColorTypeWeight
(g)
Compatible Wire Diameter (mm)Compatible Crimp Terminals
L SideR Side
OA-QW09S-2B
(Black)

GR
(Gray)
2-Wire23.3Ø4 ~ 9Ø4 ~ 91.25 - 3.5
(Round Terminal)
MAX.6.6
1.25 - 3.5
(Y Terminal)
MAX.6.4
OA-QW11S-220.5Ø9 ~ 11Ø9 ~ 11
OA-QW0911S-221.4Ø4 ~ 9Ø9 ~ 11
OA-QW09S-33-Wire30.6Ø4 ~ 9Ø4 ~ 9
OA-QW11S-327.0Ø8.5 ~ 11.5Ø8.5 ~ 11.5
OA-QW0911S-330.7Ø 3 ~ 9Ø8.5 ~ 11.5

More Information

Insulation Cap (Dust-proof / Waterproof):Related Image

Insulation Cap (Dust-proof / Waterproof):Related Image

Specifications

Rated Voltage600V
Withstand Voltage2,500 VAC / 1 Minute Interval
Insulation Resistance1,000 VDC / 100MΩ or more
Operating Temperature Limit-25 °C ~ +80 °C
Protective StructureIP67

Part Number
OA-QW09S-2-B
OA-QW09S-2-GR
OA-QW09S-3-B
OA-QW09S-3-GR
OA-QW0911S-2-B
OA-QW0911S-2-GR
OA-QW0911S-3-B
OA-QW11S-2-B
OA-QW11S-3-B
OA-QW11S-3-GR
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Type Compatible Wire Outside Diameter
(φmm)
1 Piece(s)Available

8 Days or more

Black2-wireL Side Ø 4 – 9 R Side Ø 4 – 9
1 Piece(s)Available

20 Days or more

Gray2-wireL Side Ø 4 – 9 R Side Ø 4 – 9
1 Piece(s)Available

8 Days or more

Black3-wireL Side Ø 4 – 9 R Side Ø 4 – 9
1 Piece(s)Available

8 Days or more

Gray3-wireL Side Ø 4 – 9 R Side Ø 4 – 9
1 Piece(s)Available

8 Days or more

Black2-wireL Side Ø 4 – 9 R Side Ø 9 – 11
1 Piece(s)Available

6 Days or more

Gray2-wireL Side Ø 4 – 9 R Side Ø 9 – 11
1 Piece(s)Available

8 Days or more

Black3-wireL Side Ø 3 – 9 R Side Ø 8.5 – 11.5
1 Piece(s)Available

8 Days or more

Black2-wireL Side Ø 9 – 11 R Side Ø 9 – 11
1 Piece(s)Available

8 Days or more

Black3-wireL Side Ø 8.5 – 11.5 R Side Ø 8.5 – 11.5
1 Piece(s)Available

8 Days or more

Gray3-wireL Side Ø 8.5 – 11.5 R Side Ø 8.5 – 11.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Others Parts / Finished Products Assembled Finished Product
Rated Voltage 600V Peak Voltage 2,500 VAC / 1 Minute Interval Insulation Resistance 1,000 VDC 100 MΩ or More
Operating Temperature Range(°C) -25 ~ 80 Protective Structure IP67 Material Nylon 66, nitrile rubber
Compatible Crimp Terminals 1.25 - 3.5 (Round Terminal) MAX. 6.6 1.25-3.5 (Y Terminal) MAX. 6.4

Additional Products in this Category

Complementary Products

Tech Support