(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok nylon clip weatherproof grade【100 Pieces Per Package】

Insulok nylon clip weatherproof grade
  • Volume Discount

[Features]
You can select a size to match the diameter of the wire. Type secured using screws. Suitable for use indoors or outdoors.

Part Number

Configured Part Number is shown.

Part Number
AB-2N-W
AB-3N-W
AB-4N-W
AB-5N-W
AB-6N-W
AB-7N-W
AB-8N-W
AB-9N-W
AB-10N-W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter (when fixed)
(Φ mm)

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

-3.0

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.5

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

106.0

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

107.5

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

109.5

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1010.5

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1011.5

100 Pieces Per Package

1 Pack(s)Available

7 Days or more

1013.5

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

1014.5

Loading...

  1. 1

Basic Information

Color Black Material 66 nylon Flame retardant grade (main raw materials) UL94V-2
Operating temperature range(℃) -40 to +85 Width(mm) 9.5 Environment resistance Weather-resistant
Screw used M4 Fastening screw Present

Additional Products in this Category

Tech Support