(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ZDUA/ZDUB Series (Part Numbers)

ZDUA/ZDUB Series
  • Volume Discount

Compact terminal block / panel mount / excellent earthquake resistance due to tension clamp technology.

PDF

Part Number

Configured Part Number is shown.

1704500000

 
Part Number
1704500000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Application Pitch between terminals
(mm)
Color Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Impulse withstand voltage
(kV)
1 Piece(s)Available

8 Days or more

1 to 12420End Terminal Block2 connectionsFor Direct Mount5.1Dark beige800600ZDUB2.5-2/2AN/DB8

Loading...

  1. 1

Basic Information

Wiring Method Spring Mounting method For DIN 15 mm (TS15) Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Rated wire size(mm2) 2.5 Wire connection range Min to Max(mm2) 0.13 to 4
Included cover None Driver cutting edge dimension(mm) 0.6 x 3.5 Wire coating peeling length(mm) 10
Flame retardant class UL94 V-0

Please check the type/dimensions/specifications of the part 1704500000 in the ZDUA/ZDUB Series series.

Products like this...

Part Number
1704350000
1704540000
1720920000
1720950000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Application Pitch between terminals
(mm)
Color Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Impulse withstand voltage
(kV)
1 Piece(s)Available

8 Days or more

1 to 12420Center Terminal Block2 connectionsFor Direct Mount5.1Dark beige800600ZDUB2.5-2/2AN/DM8
1 Piece(s)Available

8 Days or more

2 to 22420Center Terminal Block4 connectionsFor Direct Mount10.2Dark beige800600ZDUB2.5-2/4AN/DM8
1 Piece(s)Available

8 Days or more

1 to 12420Center Terminal Block2 connectionsFor DIN rail5.1Dark beige500300ZDUA2.5-26
1 Piece(s)Available

8 Days or more

1 to 1--Center Terminal Block2 connectionsFor DIN rail5.1Green/yellow--ZPEA2.5-26

Additional Products in this Category

Tech Support