(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SATO Parts, block terminal block (pin terminal type), SATO Parts, screw type terminal block for relay.
Wiring Method | Screw | Mounting method | Direct attachment | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of electrodes(Pole) | 18 | Screw size | M3.5 | Number of input/outputs | 1 to 1 |
Rated current (JIS)(A) | 15 | Rated voltage(V) | 300 | Main insulation material (Main body) | Phenol (UL94V-0) |
Terminal screw | Screw with square washer (M3.5 × 8) | Pitch between terminals(mm) | 10 |
Please check the type/dimensions/specifications of the part ML-1-18P in the SATO PARTS, Screw Type Terminal Block for Relay series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy