(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This 20 mm mounting width aluminum rail, which is compatible with the AT and ATJ series, is a TOGI original product.
[Features]
This 20 mm mounting width aluminum rail is compatible with the AT and ATJ series.
- Two types (AS and DAS type) are available, and these can be selected depending on the application.
- For example, if the width dimension needs to be reduced, an AS type should be selected, and
- If it needs to be used with equipment that supports various types of DIN rails (35 mm width), a DAS type should be selected.
Part Number
Configured Part Number is shown.
AS4-1000
Internal diameter Φ(mm) | For all terminal blocks | Supported products | Rail |
---|---|---|---|
External shape ⌀(mm) | 28 | Color | 4.5 |
Product name | 1000 | Length(m) | C type 20 mm rail |
RoHS | 10 | - | - |
Internal diameter Φ(mm) | For all terminal blocks | Supported products | Rail | External shape ⌀(mm) | 28 |
---|---|---|---|---|---|
Color | 4.5 | Product name | 1000 | Length(m) | C type 20 mm rail |
Please check the type/dimensions/specifications of the part AS4-1000 in the C-Type 20 mm Rail (AS) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy