(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Clean finish for cutting surfaces with no burrs.
Material | Aluminum |
Surface Treatment | Alumite Treatment |
Recommended Fixing Screw Size | M4 |
Part Number
Configured Part Number is shown.
Model Number | Length L (mm) | Self Weight (g) |
MRC-500 | 500 | 83 |
MRC-1000 | 1000 | 168 |
Part Number |
---|
Loading...
Material | Aluminum | Height(mm) | 35 | Dimensions Thickness / Depth(mm) | 7.5 |
---|---|---|---|---|---|
Paint Surface Processing | Alumite | Screw Size | M4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy