(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

End Cap for DIN Rail【50 Pieces Per Package】

End Cap for DIN Rail
  • Volume Discount

[Features]
It prevents injury due to burrs on the cut surface and improves safety.
Since the processing of the cut surface is not required, work efficiency can be improved.

Part Number

Configured Part Number is shown.

DVC-35K

Part Number
DVC-35K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Material/surface treatment Soft vinyl chloride resin Color Black Applicable model ADT, AD-KT, ADS, AD-KS, AD-KG
Specifications Width: 16.5 mm

Please check the type/dimensions/specifications of the part DVC-35K in the End Cap for DIN Rail series.

Additional Products in this Category

Tech Support