(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Security Lock Pull Tight Series【50-100 Pieces Per Package】

Security Lock Pull Tight Series
  • Volume Discount

Ideal for protection of luggage, important documents, and hazardous materials, and it ensures compliance with the Personal Information Protection Law.

[Features]
・This security product prevents seals from being broken.
・Pulls tight and is optimal for use with bags that need to be tightened or containers for keys.
・Security features, such as a cutoff section, pre-breakpoint, and reverse insertion prevention mechanism.

Part Number

Configured Part Number is shown.

Part Number
SL380-BLU
SL380-GRN
SL380-WHT
SL380-YLW
ST210-BLU
ST210-RED
ST210-WHT
SY235-BLU
SY235-RED
SY235-WHT
SY235-YLW
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Color Number with packs
(Units)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20 to 603807[Others] Blue50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020 to 603807[Others] Green50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20 to 603807[White] White50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020 to 603807[Others] Yellow50

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-15 to 402102.2[Others] Blue100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015 to 402102.2[Others] Red100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015 to 402102.2[White] White100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107 to 402353.6[Others] Blue100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107 to 402353.6[Others] Red100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-7 to 402353.6[White] White100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107 to 402353.6[Others] Yellow100

Loading...

  1. 1

Basic Information

Material 66 nylon UL flame retardant grade (main raw material) UL94V-2 Operating temperature range (Min.)(℃) -40
Operating temperature range (Max.)(℃) 85

Additional Products in this Category

Tech Support