(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Tie (Slim Type)【100-1,000 Pieces Per Package】

Standard Tie (Slim Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is a standard cable tie model available in an extensive lineup of colors. In spite of its size, this Standard Tie (Slim Type) provides strong binding.

[Features]
・Through a mechanism designed with our unique expertise, this cable tie has both comfortable binding workability and strong binding ability, with sufficient durability to retain tie function for a long time.
・Also available in an extensive product lineup with binding diameters ranging from 1.0 to 150 mm.
・This one-piece product is made with high grade nylon 66 (the highly heat resistant variety is nylon 46) material, so you can use it with high reliability.

Part Number

Configured Part Number is shown.

Part Number
SG-M80
SG-M80W
SG-M100
SG-M100W
SG-M200
SG-M200W
SG-S100
SG-S100W
SG-S150
SG-S150W
SG-S175
SG-S175W
SG-S200
SG-S200W
SG-ST100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length
(mm)
Width
(mm)
Color Environment resistance Loop tensile strength
(N)
Operating temperature range

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.0 to 16801.8Semi-transparent-55-40℃ to 85℃

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.0 to 16801.8BlackWeather-resistant / Heat-resistant55-40℃ to 105℃

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.0 to 201001.8Semi-transparent-55-40℃ to 85℃

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.0 to 201001.8BlackWeather-resistant / Heat-resistant55-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.0 to 542013.4Semi-transparent-180-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.0 to 542013.4BlackWeather-resistant / Heat-resistant180-40℃ to 105℃

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.0 to 231052.2Semi-transparent-80-40℃ to 85℃

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.0 to 231052.2BlackWeather-resistant / Heat-resistant80-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.0 to 321452.6Semi-transparent-105-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.0 to 321452.6BlackWeather-resistant / Heat-resistant105-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.0 to 471752.6Semi-transparent-105-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.0 to 471752.6BlackWeather-resistant / Heat-resistant105-40℃ to 105℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.0 to 542002.6Semi-transparent-105-40℃ to 85℃

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.0 to 542002.6BlackWeather-resistant / Heat-resistant105-40℃ to 105℃

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.0 to 221042.4Semi-transparent-80-40℃ to 85℃

Loading...

  1. 1

Basic Information

Material Nylon 6,6 Flame retardant grade (main raw materials) UL94V-2 Representative standards UL

Additional Products in this Category

Tech Support