(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok Release Tie Standard Grade【100 Pieces Per Package】

Insulok Release Tie Standard Grade
  • Volume Discount

[Features]
· Reusable type.
· Use for temporary tacking.
· The shape is the same as the standard series Insulok tie. However, this model is equipped with a release and retying mechanism.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RELK2L
RELK2M
RELK2R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.0 to 95350

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.0 to 65250

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.0 to 50200

Loading...

  1. 1

Basic Information

Width A(mm) 4.6 Material 66 nylon Color White
UL flame retardant grade (main raw material) UL94V-2 Special function/application Reusable type Number with packs(Units) 100
Loop tensile strength(N) 225 Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85

Additional Products in this Category

Tech Support