(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok LK tie standard grade【25-100 Pieces Per Package】 (Part Numbers)

Insulok LK tie standard grade
  • Volume Discount

Suitable for wide range of needs such as telecommunications, electricity, power-related work, construction machinery, motor vehicles, and underground cables.

[Features]
· Large-diameter band for all types of wire bundling in the heavy industry sector.
· Wide type with a unity band suitable for use in telecommunications, electricity, power-related work, construction, vehicles, underground cables, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LK2A
LK3A
LK5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Number with packs
(Units)
Loop tensile strength
(N)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.0 to 702704.8100225

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5 to 702818.7100360

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.0 to 14554113251115

Loading...

  1. 1

Basic Information

Material 66 nylon Color Translucent White UL flame retardant grade (main raw material) UL94V-2
Standard UL standard certified product Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85

Additional Products in this Category

Tech Support